hero home image description

Mobile: China

Key operators in China and South East Asia have a focused set of spectrum allocations for 5G but require the most 4G/5G dual-access (EN-DC) use cases, all of which can be supported in Skyworks’ Sky5® award winning low-power, high-performance radio front-end products. A set of highly integrated modules that support all required bands and combinations is shown in the block diagram example below.

Mobile Block Diagrams

Typical China SKU Block Diagram

KEY CHINA SPECTRUM BANDS

  • LTE: 1, 3, 5, 7, 8, 34, 39, 40, 41
  • 5G: n1, n41, n78, n79
  • 5G UL-MIMO: n41, n78
  • LTE CA combos: 1+3, 3+41, 39+41
  • EN-DC: 3+n41, 39+n41, 3+n79, 1/3+n79, 5/8+n78